Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Ball Bearing Turntables
Bill of material
650L
ORDERNO
Article-number
650L mm
SER
Series
L
LC
Load capacity
600 kg
A
650 mm
B
592 mm
C
542 mm
D
480 mm
E
625 mm
F
510 mm
H
45 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices